Z48713/d1 | Arrow inserts | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z48713/d1

Arrow insert

Z48713/d1

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 t1 l1 d4 d2 d1 Product
3 0,3 13 M1,6x0,2 3,1 5 Z48713/5
3 0,3 13 M1,6x0,2 3,1 6 Z48713/6
4 0,5 14 M2,5x0,35 4,6 8 Z48713/8
4 0,5 14 M2,5x0,35 4,6 10 Z48713/10
4 0,5 17 M3x0,5 6,4 12 Z48713/12