Z48716/d1xYY | Arrow inserts | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z48716/d1xYY

Arrow insert, Year

Z48716/d1xYY

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 t2 t1 l1 d4 d2 d1 YY Product
1 0,1 0,18 4 M0,8x0,2 1,4 2,6 20 Z48716/2,6x20
1 0,1 0,18 4 M0,8x0,2 1,4 2,6 21
Z48716/2,6x21