Z48721/d1xYY | Arrow inserts | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z48721/d1xYY

Arrow insert, Year

Z48721/d1xYY

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 t2 t1 l1 d4 d2 d1 YY Product
2 0,15 0,3 8 M1,6x0,2 3,1 5 20 Z48721/5x20
2 0,15 0,3 8 M1,6x0,2 3,1 5 21 Z48721/5x21
2 0,15 0,3 8 M1,6x0,2 3,1 6 20 Z48721/6x20
2 0,15 0,3 8 M1,6x0,2 3,1 6 21 Z48721/6x21
2,5 0,2 0,45 10 M2,3x0,25 4,4 8 20 Z48721/8x20
2,5 0,2 0,45 10 M2,3x0,25 4,4 8 21 Z48721/8x21
3 0,2 0,45 12 M2,5x0,35 5,2 10 20 Z48721/10x20
3 0,2 0,45 12 M2,5x0,35 5,2 10 21 Z48721/10x21
3 0,25 0,45 14 M3x0,35 6,2 12 20 Z48721/12x20
3 0,25 0,45 14 M3x0,35 6,2 12 21 Z48721/12x21