Z4800/l1xb1 | Labeling units | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4800/l1xb1

Marking unit, square

Z4800/l1xb1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h1 a2 a1 l2 d1 l1 b1 Product CAD data
3,2 11,2 2,5 2 5 M3 18 10 Z4800/18x10
3,5 12,7 4,5 4 4 M3 25 20 Z4800/25x20
3,5 12,7 8 6,5 4 M3 35 25 Z4800/35x25