Z4801/l1xb1 | Labeling units | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4801/l1xb1

Interchangeable insert, square

Z4801/l1xb1

54 HRC
1.2767

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 l1 b1 Product CAD data
3,2 18 10 Z4801/18x10
3,5 25 20 Z4801/25x20
3,5 35 25 Z4801/35x25