Z4810/d1 | Labeling units | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4810/d1

Marking unit, round

Z4810/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 a1 l2 d2 d1 Product CAD data
16,5 4,4 4,8 M3 18 Z4810/18
18,5 7,6 7 M4 25 Z4810/25
20 6,1 10 M4 35 Z4810/35