Z482/d1 | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z482/d1

Marking stamp, Month, not hight-adjustable

Z482/d1

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 t2 t1 a2 a1 l1 d4 d3 d2 d1 Product CAD data
5 0,5 0,15 0,9 5 14 1,5 10 3,5 6 Z482/6
6 0,6 0,15 0,9 6 17 1,5 12 4,5 8 Z482/8
10 0,9 0,2 3,5 8 22 2 20 6,5 12 Z482/12
11 0,9 0,2 3,5 9,25 27 2 23 9 16 Z482/16
14 0,9 0,2 4 11,5 36 3 28 10,5 20 Z482/20