Z485/d1xYY | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z485/d1xYY

Marking stamp, Year, Month, not hight-adjustable

Z485/d1xYY

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 t3 t2 t1 a2 a1 l1 d4 d3 d2 d1 YY Product CAD data
5 0,15 0,5 0,15 1,5 3,5 14 1,5 10 3,5 6 20 Z485/6x20
5 0,15 0,5 0,15 1,5 3,5 14 1,5 10 3,5 6 21
Z485/6x21
6 0,15 0,6 0,15 2,5 4,5 17 1,5 12 4,5 8 20 Z485/8x20
6 0,15 0,6 0,15 2,5 4,5 17 1,5 12 4,5 8 21
Z485/8x21
10 0,2 0,9 0,2 3,5 8 22 2 20 6,5 12 20 Z485/12x20
10 0,2 0,9 0,2 3,5 8 22 2 20 6,5 12 21
Z485/12x21
11 0,2 0,9 0,2 3,5 9,25 27 2 23 9 16 20 Z485/16x20
11 0,2 0,9 0,2 3,5 9,25 27 2 23 9 16 21
Z485/16x21
14 0,2 0,9 0,2 4 11,5 36 3 28 10,5 20 20 Z485/20x20
14 0,2 0,9 0,2 4 11,5 36 3 28 10,5 20 21
Z485/20x21