Z4870/d1 | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4870/d1

Marking stamp, blanc with arrow insert

Z4870/d1

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 l1 d4 d3 d2 d1 Product CAD data
3 14 M1,4x0,2 M2 2,5 4 Z4870/4
3,5 17 M1,6x0,2 M3 3,1 5 Z4870/5
3,5 17 M1,6x0,2 M3 3,1 6 Z4870/6
4 20 M2,5x0,35 M4 4,6 8 Z4870/8
4 20 M2,5x0,35 M5 4,6 10 Z4870/10
6 25 M3x0,5 M6 6,4 12 Z4870/12

With the new blank HASCO marking inserts, mould marking can be configured at will.

Special Features

  • For the smallest of installation spaces with diameters as of 2.6 mm and a length of 4 mm
  • Blank outer ring for individual marking
  • In stainless material 1.4112
  • Simple installation, setting and replacement of the arrow inserts from the parting plane
  • Rapid setting with a screwdriver
  • Low-wear mechanics
  • Long version Z4870/... screwed on from the rear
  • Short version Z4871/... pressed in from the parting plane
  • Compatible with marking insert series Z48700/... and Z48715/...