Z48711/d1 | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z48711/d1

Marking stamp, Week

Z48711/d1

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t4 t3 t1 l1 d4 d3 d2 d1 Product CAD data
3,5 0,12 0,3 17 M1,6x0,2 M3 3,1 5 Z48711/5
3,5 0,15 0,3 17 M1,6x0,2 M3 3,1 6 Z48711/6
4 0,18 0,5 20 M2,5x0,35 M4 4,6 8 Z48711/8
4 0,2 0,5 20 M2,5x0,35 M5 4,6 10 Z48711/10
6 0,2 0,5 25 M3x0,5 M6 6,4 12 Z48711/12