Z4871/d1 | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4871/d1

Marking stamp, blanc with arrow insert

Z4871/d1

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 t1 l1 d4 d2 d1 Product CAD data
Z48719/2,6 0,18 4 M0,8x0,2 1,4 2,6 Z4871/2,6
Z48719/3 0,18 4 M0,8x0,2 1,5 3 Z4871/3
Z48719/4 0,22 5 M1,1x0,25 2,1 4 Z4871/4
Z48719/5 0,3 8 M1,6x0,2 3,1 5 Z4871/5
Z48719/6 0,3 8 M1,6x0,2 3,1 6 Z4871/6
Z48719/8 0,45 10 M2,3x0,25 4,4 8 Z4871/8
Z48719/10 0,45 12 M2,5x0,35 5,2 10 Z4871/10
Z48719/12 0,45 14 M3x0,35 6,2 12 Z4871/12

With the new blank HASCO marking inserts, mould marking can be configured at will.

Special Features

  • For the smallest of installation spaces with diameters as of 2.6 mm and a length of 4 mm
  • Blank outer ring for individual marking
  • In stainless material 1.4112
  • Simple installation, setting and replacement of the arrow inserts from the parting plane
  • Rapid setting with a screwdriver
  • Low-wear mechanics
  • Long version Z4870/... screwed on from the rear
  • Short version Z4871/... pressed in from the parting plane
  • Compatible with marking insert series Z48700/... and Z48715/...