Z48720/d1xYY | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z48720/d1xYY

Marking stamp, Year, Week

Z48720/d1xYY

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t3 t2 t1 l1 d4 d2 d1 YY Product CAD data
0,15 0,15 0,3 8 M1,6x0,2 3,1 5 20 Z48720/5x20
0,15 0,15 0,3 8 M1,6x0,2 3,1 5 21
Z48720/5x21
0,15 0,15 0,3 8 M1,6x0,2 3,1 6 20 Z48720/6x20
0,15 0,15 0,3 8 M1,6x0,2 3,1 6 21
Z48720/6x21
0,2 0,2 0,45 10 M2,3x0,25 4,4 8 20 Z48720/8x20
0,2 0,2 0,45 10 M2,3x0,25 4,4 8 21
Z48720/8x21
0,2 0,2 0,45 12 M2,5x0,35 5,2 10 20 Z48720/10x20
0,2 0,2 0,45 12 M2,5x0,35 5,2 10 21
Z48720/10x21
0,25 0,25 0,45 14 M3x0,35 6,2 12 20 Z48720/12x20
0,25 0,25 0,45 14 M3x0,35 6,2 12 21
Z48720/12x21