Z48730/d1 | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z48730/d1

Marking stamp, Shift

Z48730/d1

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t3 t1 l1 d4 d2 d1 Product CAD data
0,09 0,18 4 M0,8x0,2 1,4 2,6 Z48730/2,6
0,1 0,18 4 M0,8x0,2 1,5 3 Z48730/3
0,11 0,22 5 M1,1x0,25 2,1 4 Z48730/4
0,15 0,3 8 M1,6x0,2 3,1 5 Z48730/5
0,15 0,3 8 M1,6x0,2 3,1 6 Z48730/6
0,2 0,45 10 M2,3x0,25 4,4 8 Z48730/8
0,2 0,45 12 M2,5x0,35 5,2 10 Z48730/10
0,25 0,45 14 M3x0,35 6,2 12 Z48730/12