Z48760/d1 | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z48760/d1

Marking stamp, Quarter

Z48760/d1

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t4 t3 t1 l1 d4 d3 d2 d1 Product CAD data
3 0,1 0,25 14 M1,4x0,2 M2 2,5 4 Z48760/4
3,5 0,12 0,3 17 M1,6x0,2 M3 3,1 5 Z48760/5
3,5 0,15 0,3 17 M1,6x0,2 M3 3,1 6 Z48760/6
4 0,18 0,5 20 M2,5x0,35 M4 4,6 8 Z48760/8
4 0,2 0,5 20 M2,5x0,35 M5 4,6 10 Z48760/10
6 0,2 0,5 25 M3x0,5 M6 6,4 12 Z48760/12