Z4880/d1 | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4880/d1

Identification stamp, Food

Z4880/d1

58 HRC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

f1 t3 t2 t1 a1 h1 l1 d2 d1 Product CAD data
0,7 3,5 3 0,1 1,3 2,7 6 M2 4 Z4880/4
0,8 4 3,5 0,15 1,9 3,8 8 M3 6 Z4880/6
1 5 4 0,18 2,7 5,3 10 M4 8 Z4880/8
1 5 4 0,2 3,4 6,8 12 M5 10 Z4880/10
1 7,5 6 0,2 4,2 8,4 14 M6 12 Z4880/12
1 7,5 6 0,25 5,5 11 16 M6 16 Z4880/16

The new HASCO identification stamps Z4880/..., Z4881/..., Z4882/... and Z4883/... offer a simple solution for the clear and direct marking of plastics articles with food, recycling and CE symbols.

Special Features

  • Engraved stamps permit clean and clear reproduction
  • International markings
  • Mounting thread for a keyed connection
  • Easy mounting with a 10° insertion bevel
  • Corrosion-resistant stainless steel 1.4112
  • Easy exchangeability through standardisation
  • Compact design