Z4883/d1/Typ | Signature stamp | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4883/d1/Typ

Identification stamp, Recycling coding

Z4883/d1/Typ

58 HRC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

style f1 t3 t2 t1 a4 a3 a2 h2 h1 l1 d2 d1 Typ Product CAD data
PET 0,7 3,5 3 0,1 1,67 0,25 0,25 0,6 2,5 6 M2 4 01 Z4883/4/01
HDPE 0,7 3,5 3 0,1 1,67 0,25 0,25 0,6 2,5 6 M2 4 02 Z4883/4/02
PVC 0,7 3,5 3 0,1 1,67 0,25 0,25 0,6 2,5 6 M2 4 03 Z4883/4/03
LDPE 0,7 3,5 3 0,1 1,67 0,25 0,25 0,6 2,5 6 M2 4 04 Z4883/4/04
PP 0,7 3,5 3 0,1 1,67 0,25 0,25 0,6 2,5 6 M2 4 05 Z4883/4/05
PS 0,7 3,5 3 0,1 1,67 0,25 0,25 0,6 2,5 6 M2 4 06 Z4883/4/06
O 0,7 3,5 3 0,1 1,67 0,25 0,25 0,6 2,5 6 M2 4 07 Z4883/4/07
PET 0,8 4 3,5 0,15 2,5 0,45 0,3 0,9 3,7 8 M3 6 01 Z4883/6/01
HDPE 0,8 4 3,5 0,15 2,5 0,45 0,3 0,9 3,7 8 M3 6 02 Z4883/6/02
PVC 0,8 4 3,5 0,15 2,5 0,45 0,3 0,9 3,7 8 M3 6 03 Z4883/6/03

The new HASCO identification stamps Z4880/..., Z4881/..., Z4882/... and Z4883/... offer a simple solution for the clear and direct marking of plastics articles with food, recycling and CE symbols.

Special Features

  • Engraved stamps permit clean and clear reproduction
  • International markings
  • Mounting thread for a keyed connection
  • Easy mounting with a 10° insertion bevel
  • Corrosion-resistant stainless steel 1.4112
  • Easy exchangeability through standardisation
  • Compact design