Z361/d1xl1 | Spring plungers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z361/d1xl1

Ball catch, flat head, threaded with screw driver slot

Z361/d1xl1

max. 250°C
1.4305

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 Sn l3 l2 d3 d2 d1 l1 Product CAD data
27,6 18 1,2 10,8 17,5 13 5 M8 16 Z361/8x16
55 35 2 14,8 24,5 18 8 M12 22 Z361/12x22