Z36/d1xl1 | Spring plungers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z36/d1xl1

Ball catch, flat head, threaded with screw driver slot

Z36/d1xl1

max. 250°C
1.0718

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ F2 F1 Sn l5 l3 l2 d3 d2 d1 l1 Product CAD data
1 10,8 6 0,64 4,5 6,3 9,8 6 2,5 M4 9 Z36/4x9
1 16,2 9 0,72 6,5 8,3 12,9 8 3 M5 12 Z36/5x12
2 19,8 11 0,8 - 8,8 15 10 3,5 M6 14 Z36/6x14
2 32,4 18 1,2 - 10,8 17,5 13 5 M8 16 Z36/8x16
2 43,2 24 1,6 - 13,8 22 16 6 M10 20 Z36/10x20
2 63 35 2 - 14,8 24,5 18 8 M12 22 Z36/12x22