Z3700/d1xl1 | Spring plungers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z3700/d1xl1

Ball catch , threaded with reinforced spring force

Z3700/d1xl1

max.250°C
1.0718

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 Sn l2 d2 d1 l1 Product CAD data
6,44 5 0,36 7,5 1,5 M3 7 Z3700/3x7
20 12 0,64 9,8 2,5 M4 9 Z3700/4x9
27,8 19 0,72 12,9 3 M5 12 Z3700/5x12
37,6 28 0,8 15 3,5 M6 14 Z3700/6x14
67,8 47 1,2 17,5 5 M8 16 Z3700/8x16
93,2 66 1,6 21 6 M10 19 Z3700/10x19
109,2 66 2 24,5 8 M12 22 Z3700/12x22
151,7 90 2,4 27,5 10 M16 24 Z3700/16x24
226,1 115 4 34,5 12 M20 30 Z3700/20x30

The new ball catches Z3700/... with reinforced spring force and Z3701/... with thread locking are additions to HASCO’s extensive standardcomponent range for ball catches.

Special Features

  • High retention forces possible
  • With a slot and hardened stainless steel ball
  • Stainless steel spring
  • Operating temperature up to a temporary maximum of 350°C