Z3701/d1xl1 | Spring plungers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z3701/d1xl1

Ball catch, threaded with thread locking

Z3701/d1xl1

max.80°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 Sn l2 d2 d1 l1 Product CAD data
2,72 2 0,36 7,5 1,5 M3 7 Z3701/3x7
8,8 4 0,64 9,8 2,5 M4 9 Z3701/4x9
10 6 0,72 12,9 3 M5 12 Z3701/5x12
13,8 9 0,8 15 3,5 M6 14 Z3701/6x14
27,6 18 1,2 17,5 5 M8 16 Z3701/8x16
36 20 1,6 21 6 M10 19 Z3701/10x19
50 30 2 24,5 8 M12 22 Z3701/12x22
102,7 65 2,4 27,5 10 M16 24 Z3701/16x24

The new ball catches Z3700/... with reinforced spring force and Z3701/... with thread locking are additions to HASCO’s extensive standardcomponent range for ball catches.

Special Features

Z3700/... Ball catch, threaded with reinforced spring force

  • High retention forces possible
  • With a slot and hardened stainless steel ball
  • Stainless steel spring
  • Operating temperature up to 350°C
 

Z3701/... Ball catch, threaded with thread locking

  • High security against twisting through nylon thread protection
  • With a slot and hardened stainless steel ball
  • Stainless steel spring
  • Operating temperature up to 80°C