Z370/d1xl1 | Spring plungers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z370/d1xl1

Ball catch, threaded with screw driver slot

Z370/d1xl1

max. 250°C
1.0718

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 Sn l2 d2 d1 l1 Product CAD data
28 20 1,6 18 4 M8 16 Z370/8x16
36 20 2 21,5 4,5 M10 19 Z370/10x19
48 25 2,8 25,5 6 M12 22 Z370/12x22
76 50 3,6 28,5 8,5 M16 24 Z370/16x24
112 80 5,2 36,5 10 M20 30 Z370/20x30