Z372/d1xl1 | Spring plungers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z372/d1xl1

Ball catch, threaded with screw driver slot

Z372/d1xl1

max. 250°C
1.0718

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 Sn l2 d2 d1 l1 Product CAD data
3,14 1,7 0,8 13 1 M3 12 Z372/3x12
13,8 5 1,2 16,5 1,5 M4 15 Z372/4x15
13,3 6 1,8 20,3 2,4 M5 18 Z372/5x18
17,4 7 2 22,5 2,7 M6 20 Z372/6x20
29,8 9 2,4 25 3,5 M8 22 Z372/8x22
29,8 9 2,4 25 4 M10 22 Z372/10x22
46 10 3,2 32 6 M12 28 Z372/12x28
89 45 4 37 7,5 M16 32 Z372/16x32
126 70 5,6 47 10 M20 40 Z372/20x40
160 80 8 62 12 M24 52 Z372/24x52