Z374/d1xl1 | Spring plungers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z374/d1xl1

Ball catch, press fitting

Z374/d1xl1

max. 250°C
1.4303

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 Sn l3 l2 d3 d2 d1 l1 Product CAD data
4 2 0,7 1 5,9 4,6 3 4 5 Z374/4x5
5,6 4 0,8 1 7 5,6 4 5 6 Z374/5x6
9,6 6 1,2 1 8,5 6,5 5 6 7 Z374/6x7
9,6 6 1,4 1 10,8 8,5 6,5 8 9 Z374/8x9