Z375/d1xl1 | Spring plungers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z375/d1xl1

Ball catch, press fitting

Z375/d1xl1

max. 50°C
POM

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 Sn l3 l2 d3 d2 d1 l1 Product CAD data
7 3 0,7 1 5,7 4,6 3 4 5 Z375/4x5
6,4 4 0,8 1 7 5,6 4 5 6 Z375/5x6
10,8 6 1,2 1 8,5 6,5 5 6 7 Z375/6x7
10,7 6 1,4 1 10,8 8,5 6,5 8 9 Z375/8x9