Z37/d1xl1 | Spring plungers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z37/d1xl1

Ball catch, threaded with screw driver slot

Z37/d1xl1

max. 250°C
1.0718

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 Sn l2 d2 d1 l1 Product CAD data
2,72 2 0,36 7,5 1,5 M3 7 Z37/3x7
8,8 4 0,64 9,8 2,5 M4 9 Z37/4x9
10 6 0,72 12,9 3 M5 12 Z37/5x12
13,8 9 0,8 15 3,5 M6 14 Z37/6x14
27,6 18 1,2 17,5 5 M8 16 Z37/8x16
36 20 1,6 21 6 M10 19 Z37/10x19
50 30 2 24,5 8 M12 22 Z37/12x22
102,7 65 2,4 27,5 10 M16 24 Z37/16x24
134,44 90 4 34,5 12 M20 30 Z37/20x30