Z62/Dexs1xDi | Disc springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z62/Dexs1xDi

Disc spring

Z62/Dexs1xDi

max. 150° C
1.8159
DIN 2093
Shot-blasted

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F3 F2 F1 S3 S2 S1 h0 l0 De s1 Di Product CAD data
104 78 46 0,188 0,125 0,063 0,25 0,55 8 0,3 3,2 Z62/8x0,3x3,2
118 89 52 0,188 0,125 0,063 0,25 0,55 8 0,3 4,2 Z62/8x0,3x4,2
185 129 69 0,15 0,1 0,05 0,2 0,6 8 0,4 3,2 Z62/8x0,4x3,2
210 147 78 0,15 0,1 0,05 0,2 0,6 8 0,4 4,2 Z62/8x0,4x4,2
All products in the category - Disc springs
Z62/Dexs1xDi
Z62/...
Disc spring