Z630/d1xL0 | Elastomer springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z630/d1xL0

Elastomer-compression spring, soft

Z630/d1xL0

-20°C / +80°C
PUR
DIN ISO 10069-1
Colour code: red
80 Shore A

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Fn Sn d4 d3 d2 d1 L0 Product CAD data
940 4,2 26 22 6,5 16 12 Z630/16x12
900 5,6 26 22 6,5 16 16 Z630/16x16
880 7 26 22 6,5 16 20 Z630/16x20
860 8,7 26 22 6,5 16 25 Z630/16x25
830 11,2 26 22 6,5 16 32 Z630/16x32