Z631/d1xL0 | Elastomer springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z631/d1xL0

Elastomer-compression spring, medium

Z631/d1xL0

-20°C / +80°C
PUR
DIN ISO 10069-1
Colour code: green
90 Shore A

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Fn Sn d4 d3 d2 d1 L0 Product CAD data
1790 3,6 26 21 6,5 16 12 Z631/16x12
1730 4,8 26 21 6,5 16 16 Z631/16x16
1690 6 26 21 6,5 16 20 Z631/16x20
1660 7,5 26 21 6,5 16 25 Z631/16x25
1590 9,6 26 21 6,5 16 32 Z631/16x32