Z632/d1xL0 | Elastomer springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z632/d1xL0

Elastomer-compression spring, hard

Z632/d1xL0

-20°C / +80°C
PUR
DIN ISO 10069-1
Colour code: yellow
96 Shore A

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Fn Sn d4 d3 d2 d1 L0 Product CAD data
2260 3 26 20 6,5 16 12 Z632/16x12
2150 4 26 20 6,5 16 16 Z632/16x16
2130 5 26 20 6,5 16 20 Z632/16x20
2080 6,2 26 20 6,5 16 25 Z632/16x25
2000 8 26 20 6,5 16 32 Z632/16x32