Z635/d1xl1 | Elastomer springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z635/d1xl1

Spacer Tube

Z635/d1xl1

660 HV
~1.0711
DIN EN 10305-1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Dd d2 d1 l1 Product CAD data
10 7 M6 40 Z635/6x40
10 7 M6 50 Z635/6x50
10 7 M6 63 Z635/6x63
10 7 M6 80 Z635/6x80