Z601/d1xDi | Pressure springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z601/d1xDi

Compression spring, must be cut to length

Z601/d1xDi

Spring steel
~DIN 2098-1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Fn Dh De Dd Sn Lc L0 l1 d1 Di Product
216 16,08 15 9,92 2,9 2 500 5 2 11 Z601/2x11
388 17,08 16 9,92 2,4 2,5 500 5 2,5 11 Z601/2,5x11
288 21,23 20 13,77 3,9 2,5 500 6,5 2,5 15 Z601/2,5x15
565 22,63 21,4 13,77 3,2 3,2 500 6,5 3,2 15 Z601/3,2x15
828 29,29 28 18,71 4,4 4 500 8,5 4 20 Z601/4x20
1380 31,29 30 18,71 3,4 5 500 8,5 5 20 Z601/5x20
1140 37,44 36 24,56 5,4 5 500 10,5 5 26 Z601/5x26
1930 40,4 38,6 24,2 4,1 6,3 500 10,5 6,3 26 Z601/6,3x26
1740 46,4 44,6 30,2 6,1 6,3 500 12,5 6,3 32 Z601/6,3x32
2870 49,8 48 30,2 4,4 8 500 12,5 8 32 Z601/8x32