Z610/DhxL0 | Pressure springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z610/DhxL0

Compression spring, light

Z610/DhxL0

DIN ISO 10243
green

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

R F2 S2 F1 S1 Fn Sn Sc Ln Lc Dd Dh L0 Product CAD data
10 80 8 60 6 100 10 11,5 15 13,5 5 10 25 Z610/10x25
8,5 87,2 10,24 65,4 7,68 109 12,8 14,5 19,2 17,5 5 10 32 Z610/10x32
6,8 82,4 12,16 61,8 9,12 103 15,2 17,2 22,8 20,8 5 10 38 Z610/10x38
6 84,8 14,08 63,6 10,56 106 17,6 20,1 26,4 23,9 5 10 44 Z610/10x44
5 81,6 16,32 61,2 12,24 102 20,4 22,1 30,6 28,9 5 10 51 Z610/10x51
4,3 88 20,48 66 15,36 110 25,6 27,9 38,4 36,1 5 10 64 Z610/10x64
3,2 77,6 24,32 58,2 18,24 97 30,4 32,8 45,6 43,2 5 10 76 Z610/10x76
1,1 107,2 97,6 80,4 73,2 134 122 127 183 178 5 10 305 Z610/10x305