Z611/DhxL0 | Pressure springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z611/DhxL0

Compression spring, medium

Z611/DhxL0

blue

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

R F2 S2 F1 S1 Fn Sn Sc Ln Lc Dd Dh L0 Product CAD data
16 120,3 7,52 90,2 5,64 150 9,4 10,2 15,6 14,8 5 10 25 Z611/10x25
13 124,8 9,6 93,6 7,2 156 12 14,2 20 17,8 5 10 32 Z611/10x32
11,9 136,1 11,44 102,1 8,58 170 14,3 16,8 23,7 21,2 5 10 38 Z611/10x38
10,3 136 13,2 102 9,9 170 16,5 19,4 27,5 24,6 5 10 44 Z611/10x44
8,9 136 15,28 102 11,46 170 19,1 23,4 31,9 27,6 5 10 51 Z611/10x51
7,5 144 19,2 108 14,4 180 24 28,2 40 35,8 5 10 64 Z611/10x64
5,3 120,8 22,8 90,6 17,1 151 28,5 34,2 47,5 41,8 5 10 76 Z611/10x76
1,6 145,9 91,2 109,4 68,4 183 114 134 191 171 5 10 305 Z611/10x305