Z612/DhxL0 | Pressure springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z612/DhxL0

Compression spring, strong

Z612/DhxL0

DIN ISO 10243
red

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

R F2 S2 F1 S1 Fn Sn Sc Ln Lc Dd Dh L0 Product CAD data
22,1 132,6 6 99,45 4,5 165,75 7,5 9,2 17,5 15,8 5 10 25 Z612/10x25
17,5 134,4 7,68 100,8 5,76 168 9,6 12,1 22,4 19,9 5 10 32 Z612/10x32
17,1 155,952 9,12 116,964 6,84 194,94 11,4 13,2 26,6 24,8 5 10 38 Z612/10x38
15 158,4 10,56 118,8 7,92 198 13,2 15,1 30,8 28,9 5 10 44 Z612/10x44
12,8 156,672 12,24 117,504 9,18 195,84 15,3 19,5 35,7 31,5 5 10 51 Z612/10x51
10,7 164,352 15,36 123,264 11,52 205,44 19,2 21,8 44,8 42,2 5 10 64 Z612/10x64
7,5 136,8 18,24 102,6 13,68 171 22,8 27,9 53,2 48,1 5 10 76 Z612/10x76
2,1 153,72 73,2 115,29 54,9 192,15 91,5 127 213,5 178 5 10 305 Z612/10x305