Z613/DhxL0 | Pressure springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z613/DhxL0

Compression spring, extra strong

Z613/DhxL0

DIN ISO 10243
yellow

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 R Fn Sn Sc S2 S1 Ln Lc Dd Dh L0 Product CAD data
185,6 139,2 36,8 232 6,25 7,7 5 3,75 18,75 17,3 5 10 25 Z613/10x25
185,6 139,2 27,9 232 8 10,6 6,4 4,8 24 21,4 5 10 32 Z613/10x32
180 135 23,7 225 9,5 12,6 7,6 5,7 28,5 25,4 5 10 38 Z613/10x38
168,8 126,6 19,2 211 11 13,8 8,8 6,6 33 30,2 5 10 44 Z613/10x44
168,8 126,6 16,5 211 12,75 16,2 10,2 7,65 38,25 34,8 5 10 51 Z613/10x51
168,8 126,6 13,2 211 16 20,4 12,8 9,6 48 43,6 5 10 64 Z613/10x64
165,6 124,2 10,9 207 19 25,2 15,2 11,4 57 50,8 5 10 76 Z613/10x76
158,4 118,8 2,6 198 76,25 111 61 45,75 228,75 194 5 10 305 Z613/10x305