Z64/DixL0 | Pressure springs | Springs | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z64/DixL0

Compression spring, with square wire profile

Z64/DixL0

Spring steel

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Fn Sn Ln Lc a1 De Dh Dd Di L0 Product CAD data
167 7,4 12,6 11,5 1,5 10 10,9 6,1 7 20 Z64/7x20
284 5,8 14,2 13,5 2 11,5 12,4 6,6 7,5 20 Z64/7,5x20
412 12,5 37,5 33 2,5 14 15,1 7,9 9 50 Z64/9x50
510 10,4 21,6 19,8 2,5 14,5 15,6 8,4 9,5 32 Z64/9,5x32
1570 7,2 37,8 36,5 4 17,5 18,6 8,3 9,5 45 Z64/9,5x45
1720 10,6 39,4 36,5 4 19 20,1 9,8 11 50 Z64/11x50
1570 9,8 35,2 32,5 4 19,5 20,6 10,4 11,5 45 Z64/11,5x45
1280 11 34 32 4 21 22,3 11,7 13 45 Z64/13x45
5300 14,5 83,5 81 7 28 29,4 12,6 14 98 Z64/14x98
1100 24,6 58,4 55 4 23 24,3 13,7 15 83 Z64/15x83