Z571/d1xh1 | Support columns | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z571/d1xh1

Support pillar, with clearance hole

Z571/d1xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 d3 d2 d1 h1 Product CAD data
6,4 11 6,6 25 36 Z571/25x36
6,4 11 6,6 25 46 Z571/25x46
6,4 11 6,6 25 56 Z571/25x56
6,4 11 6,6 25 66 Z571/25x66
6,4 11 6,6 25 76 Z571/25x76
6,4 11 6,6 25 86 Z571/25x86