Z57/d1xh1 | Support columns | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z57/d1xh1

Support pillar, with thread and dowel hole

Z57/d1xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l3 l1 d3 d2 d1 h1 Product CAD data
12 12 6 M6 25 36 Z57/25x36
12 12 6 M6 25 46 Z57/25x46
12 12 6 M6 25 56 Z57/25x56
12 12 6 M6 25 66 Z57/25x66
12 12 6 M6 25 76 Z57/25x76
12 12 6 M6 25 86 Z57/25x86
12 12 6 M6 25 96 Z57/25x96
12 12 6 M6 25 116 Z57/25x116
12 12 6 M6 25 136 Z57/25x136
12 12 6 M6 25 156 Z57/25x156