Z58/d1xl1 | Support columns | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z58/d1xl1

Support pillar, with guiding diameter

Z58/d1xl1

58 HRC
1.7131

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 t1 d4 d3 d2 d1 l1 Product CAD data
7 9 15 9 14 24 46 Z58/24x46
7 9 15 9 14 24 56 Z58/24x56
7 9 15 9 14 24 66 Z58/24x66
7 9 15 9 14 24 76 Z58/24x76
7 9 15 9 14 24 96 Z58/24x96
9 11 18 11 18 36 46 Z58/36x46
9 11 18 11 18 36 56 Z58/36x56
9 11 18 11 18 36 66 Z58/36x66
9 11 18 11 18 36 76 Z58/36x76
9 11 18 11 18 36 86 Z58/36x86