Z730/h1xb1xl1 | Tool safety device | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z730/h1xb1xl1

Tool lock, plastics

Z730/h1xb1xl1

max. 90°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n2 Pos2 sw1 h2 a2 a1 d3 d2 d1 l3 l2 h1 b1 l1 Product CAD data
1 Z38/8x8 4 23 30 10 21 4 M6 5 11 14 20 50 Z730/14x20x50
1 Z38/10x10 5 24 37 13 21 4 M8 5 13 17 25 63 Z730/17x25x63
1 Z38/12x12 6 28 48 15 25 6 M10 6 16 21 35 80 Z730/21x35x80
All products in the category - Tool safety device
Z73/h1xb1xl1
Z73/...
Tool safety device
New: Z730/h1xb1xl1 New: Z730/h1xb1xl1
Z730/...
Tool lock, plastics