Z732/d1xl1 | Tool safety device | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z732/d1xl1

Ejector assembly safety

Z732/d1xl1

80°C
PA 6 / ~1.2516

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

a1 b2 b1 d1 l1 Product CAD data
10,5 14 27 8 90 Z732/8x90
14 18 34 12 115 Z732/12x115