Z555/d1xs1 | Washers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z555/d1xs1

Adjustment plate, round

Z555/d1xs1

~ 58 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 d3 d2 d1 s1 Product CAD data
4,4 8 4,4 20 8 Z555/20x8
4,4 8 4,4 20 10 Z555/20x10
4,4 8 4,4 20 12 Z555/20x12
4,4 8 4,4 25 8 Z555/25x8
4,4 8 4,4 25 10 Z555/25x10
4,4 8 4,4 25 12 Z555/25x12
5,5 10 5,5 32 8 Z555/32x8
6,5 11 6,6 32 10 Z555/32x10
6,5 11 6,6 32 12 Z555/32x12
5,5 10 5,5 40 8 Z555/40x8