Z557/b1xl1xs1 | Washers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z557/b1xl1xs1

Adjustment plate, rectangular with lubrication grooves

Z557/b1xl1xs1

~ 58 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

a1 t1 d2 d1 b1 l1 s1 Product CAD data
16 4,4 8 4,4 20 32 8 Z557/20x32x8
24 4,4 8 4,4 20 40 8 Z557/20x40x8
40 4,4 8 4,4 20 64 8 Z557/20x64x8
16 4,4 8 4,4 25 32 8 Z557/25x32x8
24 4,4 8 4,4 25 40 8 Z557/25x40x8
40 4,4 8 4,4 25 64 8 Z557/25x64x8
24 5,5 10 5,5 32 40 8 Z557/32x40x8
40 5,5 10 5,5 32 64 8 Z557/32x64x8
64 5,5 10 5,5 32 100 8 Z557/32x100x8
32 5,5 10 5,5 40 50 8 Z557/40x50x8

The innovative Z555/..., Z556/... and Z557/... pressure and adjustment plates permit the uniform alignment of the mould parting line and allow height differences to be easily offset. They guarantee a defined pressure distribution and a precise mould parting line, thus preventing any deformation of the cavity plates.

Adjustment plate Z557/... with lubrication grooves can also be used as sliding plates and for inclined height differences in the parting line.

Special Features

  • Round and rectangular geometries
  • Coordinated thicknesses
  • Precision-ground
  • Material allowance extends the adjustment options
  • Ready-to-mount version
  • Recessed fixing holes
  • Hardened to 58HRC, material 1.2842
  • Z557/... with lubrication grooves can be used as a sliding plate