Z561/d1xh1 | Washers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z561/d1xh1

Washer

Z561/d1xh1

1.0715
950 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d2 d1 h1 Product CAD data
6,2 14 3 Z561/14x3
8,3 18 4 Z561/18x4
10,4 24 5 Z561/24x5
12,5 30 6 Z561/30x6
16,5 40 8 Z561/40x8