Z562/d3 | Washers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z562/d3

Washer

Z562/d3

1.0501
DIN 6340
1200-1400 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

s1 d2 d1 d3 Product CAD data
3 17 6,4 6 Z562/6
4 23 8,4 8 Z562/8
4 28 10,5 10 Z562/10
5 35 13 12 Z562/12
5 40 15 14 Z562/14
6 45 17 16 Z562/16
6 45 19 18 Z562/18
6 50 21 20 Z562/20
8 50 23 22 Z562/22
8 60 25 24 Z562/24