Z56/d1xh1 | Washers | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z56/d1xh1

Stop disc

Z56/d1xh1

1.1730
690 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 d3 d2 d1 h1 Product CAD data
8,4 6,6 11 15 10 Z56/15x10
11 9 14,5 22 14 Z56/22x14
13,5 11 17,5 36 20 Z56/36x20
15,5 14 20 46 25 Z56/46x25
21 18 26 56 32 Z56/56x32