Z01003/d1xl1xl2xl3 | Ball bearings | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z01003/d1xl1xl2xl3

Linear ball bearing unit

Z01003/d1xl1xl2xl3

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 Pos1 k2 k1 l4 d4 d3 d2 d1 l1 l2 l3 Product CAD data
Z0100/12x80 Z13/12x17x9 6 6 26 28 24 16 12 80 17 9 Z01003/12x80x17x9
Z0100/12x80 Z13/12x17x12 6 6 29 28 24 16 12 80 17 12 Z01003/12x80x17x12
Z0100/12x100 Z13/12x17x9 6 6 26 28 24 16 12 100 17 9 Z01003/12x100x17x9
Z0100/12x100 Z13/12x17x12 6 6 29 28 24 16 12 100 17 12 Z01003/12x100x17x12
Z0100/12x120 Z13/12x17x9 6 6 26 28 24 16 12 120 17 9 Z01003/12x120x17x9
Z0100/12x120 Z13/12x17x12 6 6 29 28 24 16 12 120 17 12 Z01003/12x120x17x12
Z0100/12x140 Z13/12x17x9 6 6 26 28 24 16 12 140 17 9 Z01003/12x140x17x9
Z0100/12x140 Z13/12x17x12 6 6 29 28 24 16 12 140 17 12 Z01003/12x140x17x12
Z0100/12x160 Z13/12x17x9 6 6 26 28 24 16 12 160 17 9 Z01003/12x160x17x9
Z0100/12x160 Z13/12x17x12 6 6 29 28 24 16 12 160 17 12 Z01003/12x160x17x12