Z0122/d1xl1xmax.H1 | Ball bearings | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z0122/d1xl1xmax.H1

Ball guiding unit, with collar

Z0122/d1xl1xmax.H1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 Pos1 k2 k1 l4 l3 l2 d4 d3 d2 d1 l1 max.H1 Product CAD data
Z12/12x40 Z012/12x80 6 4 40 6 18 26 22 16 12 80 50 Z0122/12x80x50
Z12/12x40 Z012/12x100 6 4 40 6 18 26 22 16 12 100 50 Z0122/12x100x50
Z12/12x56 Z012/12x100 6 4 56 6 18 26 22 16 12 100 82 Z0122/12x100x82
Z12/12x40 Z012/12x120 6 4 40 6 18 26 22 16 12 120 50 Z0122/12x120x50
Z12/12x56 Z012/12x120 6 4 56 6 18 26 22 16 12 120 82 Z0122/12x120x82