Z0132/d1xl1xmax.H1 | Ball bearings | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z0132/d1xl1xmax.H1

Ball guiding unit, without collar

Z0132/d1xl1xmax.H1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 Pos1 k1 l4 l3 l2 d3 d2 d1 l1 max.H1 Product CAD data
Z12/12x40 Z013/12x100 6 40 6 18 22 26 12 100 50 Z0132/12x100x50
Z12/12x56 Z013/12x100 6 56 6 18 22 26 12 100 82 Z0132/12x100x82
Z12/12x40 Z013/12x125 6 40 6 18 22 26 12 125 50 Z0132/12x125x50
Z12/12x56 Z013/12x125 6 56 6 18 22 26 12 125 82 Z0132/12x125x82
Z12/18x45 Z013/18x125 6 45 11 23 30 35 18 125 44 Z0132/18x125x44
Z12/18x56 Z013/18x125 6 56 11 23 30 35 18 125 66 Z0132/18x125x66
Z12/18x45 Z013/18x160 6 45 11 23 30 35 18 160 44 Z0132/18x160x44
Z12/18x56 Z013/18x160 6 56 11 23 30 35 18 160 66 Z0132/18x160x66
Z12/18x71 Z013/18x160 6 71 11 23 30 35 18 160 96 Z0132/18x160x96
Z12/30x56 Z013/30x160 6 56 21 33 46 52 30 160 32 Z0132/30x160x32