Z1100/l1xd1 | Ball bearings | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1100/l1xd1

Linear ball bearing, flush location head

Z1100/l1xd1

max. 180°C
60-62 HRC
1.7131 / 3.2315

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 a1 b1 d5 d4 d3 l1 d1 Product CAD data
6 18,3 1,3 19 25 20 27 9 Z1100/27x9
6 27,3 1,3 19 25 20 36 9 Z1100/36x9
6 37,3 1,3 19 25 20 46 9 Z1100/46x9